Our Plug&Play Boxes are the ideal retrofit solution for already existing equipment and plant infrastructures. They allow the recording of electrical power and compressed air consumption in the field on devices that do not have the required sensors.
Thanks to the sensors that are already integrated, the boxes can easily be looped into the existing electrical and pneumatic supply lines. The enclosures can be installed at walls, machine surfaces or on racks.
Continuous and reliable monitoring of all relevant energy data which can be read from Modbus registers of the installed universal metering device.
Display of the current electrical measured values
With ecoExplorer go data recording and visualization can be implement. With u-create ResMa a complete energy management according to ISO 50001 is possible.
In combination with the freeware ecoExplorer go, the box can be integrated into the existing supply infrastructure of a machine in no time at all.
This concerns the electrical energy as well as the compressed air and the network connection.
Due to its IP protection class of IP54, the Plug&Play box is very well suited for installation in the field under harsh operating conditions.
By placing them in a separate housing, no intervention in existing control cabinets is required. This is especially important for the combined measurement of electrical parameters and compressed air consumption.
Just Plug and Play !
Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.