Single Pair Ethernet: The hardware for the Industrial Ethernet of the future

Single Pair Ethernet: The hardware for the Industrial Ethernet of the future

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

The increasing level of digitalisation of industrial plants calls for the further development of existing Ethernet cabling. For sensors and local, modular control units in particular, conventional cabling concepts are no longer able to meet the new demands with regard to space requirements and installation effort.

One solution is Single Pair Ethernet (SPE), an Ethernet standard for data transmission via a single wire pair (2-wire Ethernet). Single Pair Ethernet is developed to simplify and improve data transmission in industrial applications by providing a simple and cost-effective way to build Ethernet networks over existing cables.

Together with partner companies from the connectivity sector, Weidmüller is relying on innovative Single Pair Ethernet technology to develop new industry standards. Single Pair Ethernet technology enables a consistent and economical connection of a large number of end devices in the industrial IoT, from sensors in the field to the cloud.

End-to-end communication from the sensor to the cloud with Single Pair Ethernet

End-to-end communication from the sensor to the cloud with Single Pair Ethernet

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

  • Transmission rates from 10 MBit/s at transmission lengths of max. 1,000 m up to 1 GBit/s at a transmission length of max. 40 m
  • PoDL (Power over Data Line)
  • Future-proof, standardised plug-in connectors and cables according to IEC 63171-2 (IP20) and IEC 63171-5 (IP67)
  • Minimum space required in the field and in the device
  • Robust and easy handling

Use cases for Single Pair Ethernet (SPE)

Product highlights for Single Pair Ethernet

Highlight

Single Pair Ethernet PCB terminal blocks

Easy and efficient SPE solutions for the PCB

OMNIMATE® components from Weidmüller transmit data and voltage via Single Pair Ethernet (SPE) - efficiently and reliably up to 1,000 metres. Ideal for Industrial IoT and Industry 4.0: real-time data and security field device connection.

  • Reliable data transmission at 10 Mbit/s up to 1,000 metres
  • Ideal for IIoT devices: cost-effective SPE PCB components for simple field device integration
  • Optionally available with PUSH IN, SNAP IN or screw connection

Single Pair Ethernet (SPE) meets OMNIMATE® 4.0

Discover the new, modular, hybrid system to build every kind of plug-in connector for ​data, signal and power – also ready for IIoT. The future-proof system is suitable for the toughest requirements of the digital and connected world.

Single Pair Ethernet (SPE) meets OMNIMATE® 4.0
  • Innovative SNAP IN connection technology is the most time and cost saving connection technology
  • Individual configuration for your smart application of the future
  • Ready for dispatch within a few days thanks to a high-performance digital value chain

Ethernet APL: Single Pair Ethernet for the process industry

Ethernet APL as a dedicated definition of the SPE standard 10Base-T1L enables direct connection via a two-wire solution taking into account the special requirements of the process industry.

Ethernet APL: Single Pair Ethernet for the process industry
  • Ethernet APL-compliant connection from the PCB to the field
  • 10 Mbit/s communication for long ranges according to IEEE 802.3cg-2019
  • PoDL (Power over Data Line) – remote power supply according to IEEE 802.3bu

Advantages of Single Pair Ethernet plug-in connectors

Particularly compact

Miniaturisation of SPE plug-in connectors

Miniaturisation of Single Pair Ethernet plug-in connectors
  • Currently the smallest mating face according to IEC 63171 on the market
  • Only 20% of the volume of an RJ45 jack, therefore doubling the port-density
  • Can be integrated into standard M8 housings and plug-in connectors as with I/O-Link or PROFINET

Future-proof SPE plug-in connectors

Ready for the challenges of tomorrow

Future-proof Single Pair Ethernet plug-in connectors
  • Extensive support within the Single Pair Ethernet System Alliance
  • Suitable for various Ethernet applications with transfer rates from 10 Mbit/s to 1 Gbit/s
  • Standardisation to ensure mating compatibility and transmission reliability

Made for highest demands

The industrial suitability of SPE plug-in connectors

Industrial suitability of Single Pair Ethernet plug-in connectors
  • Robust metal enclosure with metal snap-on hooks
  • Coupling attenuation at 600 MHz according to IEEE 802.3
  • Shock resistant and vibration resistant according to IEC 60068

Easy to use

The simplicity of SPE plug-in connectors

Simplicity of Single Pair Ethernet plug-in connectors
  • Industry standard plugs and sockets with metal snap-on hook locking
  • Simple installation due to a two-part plug
  • Compatibility of IP20 and IP67 variants

FAQ

Services on the topic of Single Pair Ethernet

Whitepaper about Single Pair Ethernet

Whitepaper about Single Pair Ethernet

In this white paper you will get a detailed insight into the possibilities of the new Single Pair Ethernet technology, focusing on use cases, the state of standardisation and plug-in connector development.

Videos on Single Pair Ethernet

Videos on Single Pair Ethernet

In short clips, our SPE expert Simon Seereiner explains why SPE is the network infrastructure of the industrial IoT. Let us introduce you to the communication architecture of tomorrow.

Discover & order Single Pair Ethernet sample products

Free-of-charge 72-hour sample service

Order Single Pair Ethernet sample

Order your Single Pair Ethernet sample product quickly and easily: Use the free 72-hour sample service! We deliver your Single Pair Ethernet samples to the desired location within 72 hours.

Downloads on the topic of Single Pair Ethernet

Do you need more information about Single Pair Ethernet technology and SPE products from Weidmüller? We have compiled further information for you, which is available for download. Feel free to download our brochure or whitepaper to get exactly the information you need for your application fields. Use these resources to find the right Single Pair Ethernet solution for your individual needs.

Perfect complements for Single Pair Ethernet

Consulting & Support

Do you have questions about our products and solutions or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields