Simplify your PV installations

The wide range of Weidmüller connectors, tools and components for your photovoltaic systems combines highest quality with an easy, fast and safe application.

Lightning and surge protection

VARITECTOR PU PV protects your energy production

Photovoltaic energy generation is one of the fastest growing renewable energy sources. Hundreds of MW of rooftop systems and utility-scale PV parks are installed every year. VARITECTOR PV surge protection helps to extend the service life of photovoltaic systems, minimize financial risks and ensure the long-term profitability of a photovoltaic system. This is crucial for reliable energy production.

VARITECTOR PU PV protects your energy production
  • The arresters can be installed in systems in accordance with EN 51643-32
  • Complete product portfolio for systems with 600 V, 1,000 V and 1,500 V
  • Plug-in arresters for tool-free, quick and cost-efficient replacement
  • The VPU PV series offers effective protection in residential, commercial and utility areas
  • Safe operation of PV systems even in regions up to 4,000 meters above sea level

Emergency Power Box

Emergency Power Box for Fronius Primo GEN24 Plus

The inverter manufacturer Fronius therefore offers the option of supplying consumers in the event of a power cut in its Primo GEN24 Plus product range. Weidmüller has developed the appropriate emergency power box to connect the necessary loads quickly and safely if required. The Fronius Primo GEN24 Plus is connected to the emergency power box from Weidmüller. If there is a failure in the grid, this hybrid inverter recognises this condition and activates the connection to the emergency power box.

Emergency Power Box for Fronius Primo GEN24 Plus
  • Suitable solution for the Fronius Primo GEN24 Plus
  • Quick and easy mounting
  • Accessories already included

PV Connectors and PV Cables

Photovoltaic connector PV-Stick with SNAP IN connection

No crimping tool, no lost time, no extra effort - the unique PV-Stick uses tried-and-tested SNAP IN technology. The fastest, easiest and safest way to wire up photovoltaic plants - literally in no time.

Photovoltaic connector PV-Stick with SNAP IN connection
Product advantages
  • Proven SNAP IN technology
  • No crimp contacts and tools required
  • Fast and easy installation without assembly errors
  • Designed for voltages up to 1,500 Volt
  • TÜV-tested and approved according to IEC 62852

Photovoltaic connector WM4 C with crimp connection

Outstanding quality and ease of handling due to modern crimp connection.
The WM4 C is suitable for automated assembly as well as for manual installation in the field.

Photovoltaic connector WM4 C with crimp connection
Product advantages
  • Available as a field or housing connector
  • Twist protection prevents assembly errors
  • Designed for voltages up to 1,500 Volt
  • TÜV-certified and approved to the latest norm IEC 62852
  • Offered with accessories and suitable, high-quality tools

PV Cable Harnessing

The Y or X cable is used to connect three or four elements of a PV system, such as the connection between PV panels, inverters and surge protection boxes. The cables are available in different connection variants.

PV Cable Harnessing
Product advantages
  • Available with WM4 C, MC4 and open Cable end
  • Up to 1500 volts
  • Quick plug and play installation

Reliable photovoltaic installation tools

When installing a photovoltaic system, the installer is dependent on reliable and smooth-running tools Weidmüller offers a range of professional tools for this purpose

Your advantages
  • High quality for long-term usage
  • Longer lifetime
  • Easy to use - even under difficult working conditions

PV Labels and Markers

UV resistant labels and cable markers

The wide range of PV application specific labels and cable markers make the installation complete and make it easy to keep an overview during maintenance.

UV resistant labels and cable markers
Product advantages
  • UV resistant
  • Norm conform
  • Designed for a long lifetime

PV Fuses

gPV cylindrical fuse cartridges

The gPV cylindrical fuse cartridges are designed to provide compact, safe and economical protection of photovoltaic modules. They provide protection against both overload and short circuit.


gPV cylindrical fuse cartridges
  • gPV class according to the requirements of IEC60269-6 and UL248-19 standards
  • Allowing high switching capacity in a small space
  • Made of ceramic tube with silver-plated copper contact caps

PV solutions

Downloads

More questions?

Julius Beutel

Vice President Business Unit Photovoltaics

* Required fields