The new charging box family AC SMART is ready for any application scenario in the private and commercial sector. The platform-based charging concept with its basic equipment in three lines ECO, VALUE and ADVANCED covers the most common applications and can be adapted to individual applications by means of standardised interfaces and versatile configuration options.
Explore smarter charging solutions for individual electromobility challenges through our AC SMART Mobile App
The design and realisation of the AC SMART product family not only took into account the wishes and needs of the operators and users of charging infrastructure, but also those who have to install and maintain this infrastructure.
Our AC SMART wallbox family was honoured with the German Design Award Special 2023. The installation and maintenance-friendly design, easy access to the charging station and high efficiency over the entire life cycle are just some of the advantages offered by the AC SMART family.
Intuitive - The perfect wallbox for charging your electric vehicles at home.
Secure - No overloading when installing multiple EV charging boxes.
Efficient - Fast charging through intelligent power distribution.
The AC SMART ECO is the efficient stand-alone wallbox for your home. Easy to handle, safe and robust in operation, adaptable to individual needs and framework conditions.
The AC SMART VALUE charging box is the ideal solution for charging electric cars for private multi-family homes or properties with multiple parking spaces. For fixed allocation of individual charging points or to prevent unauthorised access, user authentication can be activated via RFID/NFC or a mobile app.
Geared in particular to the needs of companies, self-employed persons or municipalities in a semi-public environment, the EV charging box AC SMART ADVANCED has all the technical and functional features for a professional, commercial use for charging your electric vehicles
Compare our three variants ECO, VALUE and ADVANCED of the AC SMART family with each other and find out which charging box from Weidmüller is best suited for charging your electric car. Using standardized interfaces and versatile configuration options, these can be adapted to your individual use cases. You are not sure which of the variants suits you best? Then get in touch with us!
ECO | VALUE | ADVANCED | |
Max. charging power 7.4 kW (1-phase) | ✓ | ✓ | ✓ |
Max. charging power 11 kW (3-phase) | ✓ | ✓ | ✓ |
Max. charging power 22 kW (3-phase) | ✓ | ✓ | ✓ |
Attached EV charging cable with 5m length and type 2 plug | ✓ | ✓ | ✓ |
Socket outlet Type 2 with integrated shutter | ✓ | ✓ | ✓ |
DC-residual current detection | ✓ | ✓ | ✓ |
Max. charging current adjustable | ✓ | ✓ | ✓ |
Digital inputs/outputs | ✓ | ✓ | ✓ |
Serial communication (RS485/Modbus-RTU) | ✓ | ✓ | ✓ |
Ethernet communication (Modbus-TCP) | ✓ | ✓ | ✓ |
WLAN-Interface | ✓ | ✓ | ✓ |
Mobile App | ✓ | ✓ | ✓ |
Data communication acc. to OCPP 1.6 (J) | — | ✓ | ✓ |
Access control via RFID | — | ✓ | ✓ |
Load/charge management integrated (static) | — | ✓ | ✓ |
Load/charge management integrated (dynamic) | — | — | ✓ |
MID compliant energy meter | — | — | ✓ |
Mobile modem incl. flat rate SIM* (LTE) | — | — | ✓ |
Powerline communication with EV (AutoCharge) | — | — | ✓ |
PV surplus charging | — | ✓ | ✓ |
*1 GB respectively 10 years
Whether for higher-level optimisation through an energy management system or for automated billing of your charging processes, our AC SMART charging box family offers maximum connectivity. Our AC SMART VALUE, ADVANCEND and Eichrecht can be integrated into a wide range of external systems via the standardised Modbus and OCPP interfaces (OCPP 1.6 J).
Our partner network extends across numerous providers of external load management and backend systems. A complete list of all our partners can be found here . All information on integration and the corresponding access data can be found in our service area. We are happy to support you in selecting the ideal solution. Please contact us for more details.
Instructions for the integration into load management systems | Instructions for integration into backend systems
In the following video we show you how to quickly & easily install your wallbox of the AC SMART family, so you can efficiently charge your electric car.
Assembly and installation instructions for EV charging box family AC SMART by example of a socket variant in the VALUE line and in addition with plug variant in the ADVANCED line.
Charging with your own solar power
Do you want to charge your electric car with your self-generated PV power or offer your employees a fully sustainable charging option? With our AC SMART VALUE and ADVANCED, you charge with surplus electricity from your photovoltaic system. Thanks to the direct connection to your inverter or to a separate bidirectional meter, the energy stored in your battery storage system remains unaffected.
The digital networking of your charging infrastructure
Whether for the electrification of your fleet or the evaluation of your charging data. Our AC SMART VALUE and ADVANCED can be integrated into a wide range of backend systems via the existing Modbus and OCPP interfaces (OCPP 1.6 J). Once integrated, the billing, visualisation and management of charging processes, as well as the updating of entire charging parks, can be realised centrally via one system.
Electric vehicles are becoming increasingly popular. However, the necessary charging infrastructure in private buildings, apartment blocks and companies poses major challenges for grid connections. To avoid high peak loads when charging several vehicles at the same time as well as expensive blackouts, we have developed SMARTcharge.
With the mobile app for the AC SMART charging boxes, you can use the full range of functions of your charging solution in a simple and secure way. Once connected, you can check the status of your charging box, start and stop charging processes of your electric vehicles, set an individual charging current if required and make further configurations on the box. Access to the charging box via the AC SMART app is possible within the same Wi-Fi network and offers convenient control directly from your smartphone.
Our app is available free of charge with the purchase of a charging box from the AC SMART family.
Weidmüller has been honoured with the EcoVadis Gold Medal for its commitment to sustainability. The current rating puts Weidmüller among the top 3% of companies rated by EcoVadis in its industry, the manufacture of electronic components and printed circuit boards.
Do you want to find out more? You can find more news and highlights in our news section:
Discover more information about our wallboxes, charging cables and basic components here directly for download!
Take advantage of our comprehensive support offer for Weidmüller EV charging stations. Whenever you need support in using the Weidmüller e-charging stations AC SMART, AC HOME or AC BUSINESS, you will find all the information you need here, whether video tutorials, downloads, instructions or help via our chat.
In our product range you will find everything you need for safe charging of your electric car. Our individual modules and products complement each other to provide you with an efficient overall solution. With us you will find your AC charging cable with ergonomic handle design which offers charging comfort of the highest quality, as well as our charging stations - wallbox family AC SMART- which can be adapted to individual applications by means of standardized interfaces and versatile configuration options. You do not only want to use your charging box, but also network them and avoid load peaks? Then our SMARTcharge load management is the right solution for you. Our smart charging solution for individual challenges!
Dr.-Ing. Oliver Köster
Global Business Development Manager