Fast high-precision marking

Value-added processes must be faster, more precise and more economical, especially in times of full order books and a growing lack of specialists. This particular applies to control cabinet construction. Digitalisation and automation are important factors for increasing efficiency.

In combination with the Weidmüller Configurator (WMC) software, the Klippon® Automated RailLaser enables fully automatic marking of pre-assembled terminal strips. The use of terminal blocks with markers already attached eliminates the need to separate, assign and mount individual markers. This allows time savings of up to 90% in marking processes. The laser marking of the terminal strips also meets the highest demands on marking quality.

Your advantages with our Klippon® Automated RailLaser

Efficiency increase of up to 90%

Efficiency increase of up to 90%

The Klippon® Automated RailLaser offers considerable optimization potential. It enables you to achieve up to 90% faster marking with 100% planning reliability.

Quality through data consistency

Quality through data consistency

Avoidance of incorrect markings due to the consistent use of data from eCAD programs when using the Weidmüller Configurator (WMC).

Excellent marking quality

Excellent marking quality

Innovative technologies and a high-quality laser source guarantee precise marking results on a wide variety of materials and a carrier rail length of up to 1.20 meters.

Gain a competitive edge with innovative technology

With the Klippon® Automated RailLaser, printing, assigning, separating, mounting and checking individual markers is a thing of the past. Our leading system for fully automatic terminal strip marking enables time savings up to 90%.

Explore our Klippon® Automated RailLaser

Highest precision and quality

Integrated image processing system for safe handling

The core of the Klippon® Automated RailLaser is an image processing system that is used to measure the terminal strips before the marking process. It determines the actual position of each marker, compares it with the theoretical position from the digital model and carries out the corresponding corrections fully automatically. This ensures a perfect marking result even in case of position deviations – e.g. because of thermal expansion of the components or inaccurate clamp position due to manual assembly.

The following illustrations show the advantage of labelling using the image processing system of the Klippon® Automated RailLaser: The system ensures first-class marking results in various applications and guarantees a high-quality appearance of the terminal strip in the finished control cabinet.

Next level in automated cabinet building

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

Klippon® Automated RailLaser as part of workplace solutions

We support panel builders around the world and understand the challenges they face. We therefore provide you with well thought-out products and solutions of excellent quality for every step in panel building. This is how we create added value for you and your customers. Take advantage of our know how.

Perfect complements

Klippon® Connect A-Series

In addition to the marking process, equipping the terminal blocks with markers is also very time-consuming. That is why we already carried out this step for you. Use our Weidmüller standard markers, which are pre-equipped with Klippon® Connect A-Series terminal blocks. You benefit from the full optimisation potential of the Klippon® Automated RailLaser.Our Klippon® Connect A range has been designed to be ready-to-robot. Special features such as the gripper-optimised outer contours ensure safe handling with a robot.

  • Ready-to-robot
  • Fast, tool-free assembly
  • Wide range of variants
  • High durability

Downloads

* Required fields