Your direct connection to an optimum marking process

The PrintJet CONNECT industrial inkjet printer is the consistent advancement of our established PrintJet series. Designed to meet the modern requirements of industry and panel building, it combines maximum process and cost efficiency with intelligent networking and complete data consistency. For example, you can use existing data directly in the marking process – for working more efficiently and with a minimal error rate.

The PrintJet CONNECT high-performance inkjet printer uses the IoT to optimise marking processes

Unique networking opportunities

Unique networking opportunities

The PrintJet CONNECT offers a wide range of advantages thanks to its networking capability. For example, Weidmüller regularly provides security patches and updates for the industrial inkjet printer‘s operating system to increase operational reliability.

Personal monitoring

Personal monitoring

What’s more, PrintJet CONNECT also monitors and logs various operating parameters. The logs are made available to users for maintenance purposes or to prevent errors. The function enables meticulous operation, as you are always informed of the current state and performance of your industrial inkjet printer.

Economical remote maintenance

Economical remote maintenance

This enables service technicians to provide targeted online support for your industrial inkjet printer via remote maintenance and avoid unnecessary downtime as well as maintenance and repairs on site. This innovative function represents a milestone for greater reliability and more economical operation.

Our Awards for the PrintJet CONNECT

German Design Award 2022

The PrintJet CONNECT high-performance inkjet printer and the compact CUTFIX PRO automatic cable-cutting machine have both received awards.

German Innovation Award 2021

The PrintJet CONNECT was named the winner of the German Innovation Award in the "Machines & Engineering" category of the "Excellence in Business to Business" competition.

Trendsetting solutions for an optimal marking process

The advanced Weidmüller PrintJet CONNECT combines a range of outstanding features to successfully handle a whole range of requirements. The simple and fast handling supports effortless operation with consistent, high-quality printing results. The flexible connection options via LAN, Wi-Fi or USB allows the industrial inkjet printer to be seamlessly integrated into the existing production environment. The modern online support ensures smooth processes with minimum maintenance requirements. Speed, precision and safety – you can rely on premium quality with our industrial inkjet printers.

The benefits of the PrintJet CONNECT industrial inkjet printer

The advanced inkjet printer is an innovative printing system that delivers perfect printing results for high quality standards. PrintJet CONNECT is the ideal solution for companies committed to efficiency and precision. Complex markings, barcodes or high-resolution graphics – the industrial inkjet printer gets it all done in an instant with its exceptional printing performance.

Simply better and more economical marking due to optimal connectivity

The PrintJet CONNECT offers you all the advantages of connectivity. On the one hand, you can use existing data for the marking process, and on the other, you benefit from the possibility of permanently monitoring the status and functionality of the industrial inkjet printer regardless of your location. This ensures availability and saves a lot of time, money, and trouble.

Technical details that are sure to impress

Perfectly centred prints without manual adjustment

Perfectly centred prints without manual adjustment

The PrintJet CONNECT industrial inkjet printer automatically adjusts itself to size tolerances of the print media and thus enables perfect centring of the print on each marking system. A sensor in the printer determines the exact size of the card and corrects the print values so that all markers are precisely printed.

Reliable even after long periods of storage

Reliable even after long periods of storage

Due to its high printing speed, the industrial inkjet printer is the ideal solution for printing large quantities of markers. For example, up to 26,000 DEK 5/5 terminal markers, 10,000 TM-I conductor markers or 5,000 ESG device markers can be printed per hour – all in continuous operation 24/7.

Standardise processes through high output

Standardise processes through high output

Current security patches can be installed on the industrial inkjet printer according to the company IT requirements. The printer's integrated IPC works with the proven WIN 10 IoT operating system, which enables the installation of security updates that are provided by Weidmüller on a regular basis.

Benefit from optimum IT security

Benefit from optimum IT security

Current security patches can be installed on the printer according to the company IT requirements. The printer‘s integrated IPC works with the proven WIN 10 IoT operating system, which enables the installation of the security updates periodically provided by Weidmüller.

Optimal Service support

Optimal Service support

The comprehensive documentation function of the PrintJet CONNECT creates informative log files and enables targeted support of the service technicians on site as well as during remote maintenance. This ensures that your industrial inkjet printer is always ready when it’s needed.

Optimal support for maintenance

Optimal support for maintenance

The comprehensive monitoring functions of the industrial inkjet printer enable predictive maintenance and ensure reliable operation. The industrial printer records and stores operation-relevant parameters such as power supply, ink consumption, service life, air humidity, room temperature, etc., and warns users quickly of errors and deviations.

With PrintJet CONNECT, we offer all the advantages of networking, in terms of more efficient implementation of marking processes.

Ditmar Schreiber, Strategic Product Manager Labelling Systems

The new “state of the art“ Weidmüller industrial inkjet printer

The new “state of the art“ Weidmüller industrial inkjet printer

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

  • Always perfect printing results
  • Durable and robust markers thanks to thermal fixing
  • High level of automation thanks to magazine capacity of 50 MultiCards
  • Flexible connection
  • Simple function monitoring on the device
  • User-friendly operation thanks to intuitive touch display

Downloads and whitepaper on the topic of industrial inkjet printers

We would be pleased to provide our brochures for PrintJet CONNECT as well as our whitepaper on ink technology to help you gain a more detailed understanding of this advanced printing technology. The carefully compiled information gives you a profound insight into the different areas of the industrial inkjet printer.

Manuals and drivers for the plotter can be found in our Service section

Whitepaper: Interesting facts about ink technology

The legibility of the markers for terminal blocks, conductors, cables and devices in and on the electrical cabinet must be guaranteed throughout the electrical cabinet’s entire service life. Selecting a reliable printing technology, like our industrial inkjet printer, is important, particularly in view of the fact that electrical cabinets are generally used over a long period of time and are exposed to a wide variety of environmental influences. The aim of this whitepaper is therefore to present the subject of “ink and the associated technology” in a concise way.

Select your downloads (0 selected)

Please select at least one download

Enter your contact credentials

* Required fields

Accessories for the industrial inkjet printer

MultiCard

Weidmüller has established a market standard with its MultiCard product line. With over 700 variants, this product line has been consistently expanded to cover all of your application requirements. The Weidmüller MultiCard solutions provide maximum flexibility, reliability and performance.

MetalliCard

MetalliCards are available in aluminium or stainless steel to meet a wide range of labelling requirements. The robust and durable solution is ideal for use with industrial inkjet printers and ensures the precise and permanent marking of components, products or systems in a range of industries.

Industrial inkjet printers as part of systemised marking

As industry becomes increasingly digitalised and automated, the efficient marking and tracking of products and equipment has become absolutely critical. Our modern industrial inkjet printers, combined with innovative software and a wide range of markers, provide a comprehensive system that meets your specific quality requirements.

PrintJet CONNECT industrial inkjet printer as part of workplace solutions

We support panel builders around the world and understand the challenges they face on a daily basis. Precise identification and labelling systems are an absolute must. As a result, we offer you practical solutions in exceptional quality for the entire panel building process. From the identification of terminal strips and cables through to the marking of control elements and housing units – our industrial inkjet printers deliver high-quality results that meet the highest standards. That’s how we noticeable added value for you and your customers.

Consulting & Support

We understand the importance of competent support and consulting in industry. With this in mind, we would be pleased to support you with any questions you may have about our industrial inkjet printers, markers and software. We work together with you to design a print solution tailored to your specific needs that can be smoothly integrated into your workflows. Trust in Weidmüller’s profound expertise and comprehensive experience.

* Required fields