Optimal lighting inside your application

The durable LED lights constitute together with a comprehensive system for an uninterruptable power supply as well as optional remote monitoring and power outlets, a ready-to-fit solution for lighting, emergency lighting and power supply.

The LED luminaires are developed and intended to be used in accordance with DIN EN 60598-2-22 (requirements for luminaires for emergency lighting).

Our LED lights are usable for several industries

The benefits at a glance

Cost-effective installation

Cost-effective installation

Voltages from 24 V DC to 120 V DC enable conductors with small cross sections to be used. This significantly reduces material and investment costs.

Full power in an instant

Full power in an instant

LED lights achieve full luminosity the moment they are switched on - even in emergency mode. Their fast response behaviour means that visual warning and error messages are also an option.

Exceptional energy efficiency

Exceptional energy efficiency

The high energy efficiency of LED lights makes them economical to use over the long term in several industries and different applications.

LED portfolio

FieldPower® LED RC (round connector)

The FieldPower® MONO and DUO LEDs are now available in new versions with round connector. Designed for illuminating the tower and the hub of a wind turbine generator.

FieldPower® LED RC (round connector)
Key benefits of FieldPower® Wind Energy
  • IP67 protection class
  • Product cost optimised
  • Easy to connect
  • Directional or non-directional light
  • DC-wide-range input of 20 V DC to 60 V DC
  • Different connections as single line or feed through
  • Mounting with magnets or screws

Mono LED RC

  • Mono LED for lighting platfroms and working areas
  • Mono K LED with focused light beam for direct object lighting

Duo LED RC

  • Lighting in two directions
  • Focused light beams
  • Ideal for wall lighting
  • Tower and ladder ways

FieldPower® LED HDC (heavy duty connector)

The FieldPower® MONO and DUO LEDs are designed for illuminating applications in harsh environmental conditions in different industries (e. g. wind, buildings, intralogistics, ship building, transportation).

FieldPower® LED HDC (heavy duty connector)
Key benefits of FieldPower® Wind Energy
  • Optimal lighting due to directional or non-directional light
  • DC-wide-range input of 20 V DC to 60 V DC
  • Different connections as single line or feed through
  • Mounting with magnets or screws

Mono LED

  • Mono LED for lighting platfroms and working areas
  • Mono K LED with focused light beam for direct object lighting

Duo LED

  • Lighting in two directions
  • Focused light beams
  • Ideal for wall lighting

Weidmüller Industrial Power LED

The high power LED family WIPL (Weidmüller Industrial Power LED) is designed for illuminating applications in harsh environmental conditions where a high degree of illumination is required.

Weidmüller Industrial Power LED
Key benefits of the WIPL
  • High degree of illumination
  • Luminosity and color temperature can be customised
  • Multiple connections as single line, feed through or distribution
  • Mounting with magnets or screws
  • Different cooling options
  • DC version / soon available as AC version

LED customised solution

The durable LED lights constitute together with a comprehensive system for an uninterruptable power supply as well as optional remote monitoring and power outlets, a ready-to-fit solution for lighting, emergency lighting, and power supply for several industries. All parts have been tried-and-tested and are perfectly coordinated to one another.

Components of the LED customised solution
  • LED lights
  • Feed-in box (incl. Logic Unit and UPS-system)
  • Power outlets
  • Pre-assembled harness

Power outlets

  • Provide power outlets at all levels and in all locations
  • Service staff always has perfect acces to power
  • Available as European, US or Australian versions
  • Can be customised with mounting plates, magnets and LED lights

Pre-assembled harness HDC

  • Different lengths and versions can be customised
  • Equipped with our proven plug-in HDCs
  • Ready to install

Power Outlets Mini

  • Same benefit as "Power Outlets", smaller installation space
  • Product cost optimised
  • Available as European, US or Australian versions
  • Can be customised with mounting plates, magnets and LED lights

Pre-assembled harness RC

  • Product cost optimised
  • Easy installation
  • Different lengths and versions can be customised
  • Equipped with our proven plug-in round connectors
  • Ready to install

Feed-in Box

  • Pre-assembled cabinet
  • Supply LED strings and power outlets
  • Logic Unit for inspection and alert
  • UPS-System for power in case of a grid fail

Your advantages

Well protected

Well protected

Enclosures with enhanced IP protection classes make FieldPower® LED lights impervious to the ingress of dirt and moisture.

Temperature-insensitive

Temperature-insensitive

LED lights are considerably less sensitive to extreme temperatures and temperature fluctuations than conventional forms of lighting.

Vibration resistant

Vibration resistant

LED lights continue to work reliably for long periods even when subjected to strong vibrations. Use in all locations and reduce the cost of maintenance and replacements.

Shock-resistant

Shock-resistant

Even severe shocks have hardly any impact on LED lights. This makes them easy to transport and also reduces downtimes for installation and replacements.

Pre-tested

Pre-tested

At the end of the production line, a failure rate of 0% is ensured via an electrical function test by measuring the current on 100% of the LED lamps.

LED services

Gathering of project data

We will help you work out the exact requirements for your application and prepare your data for import into our simulation software.

Realistic simulation of your project

Based on your project data, our specialists will simulate the structure of your lighting and power supply system with all the additional components you have requested.

Design-in with ePlan

Following the simulation, our ePlan engineers use your project data to create current circuit diagrams and part lists of your lighting and power supply system.

Individual development

During the development our engineers make proposals e. g. regarding the design of mounting solutions and arrangement of components. It is not only the determination of all necessary components but also a matter of adapting these components to your application.

System integration and testing

The developed solution is tested by our experts within a test installation in your application. To ensure an efficient implementation our well-experienced and highly-qualified experts remain at your side during the entire implementation.

After-Sales-Service

In case of any damage or problems within the installation or further use we support you with a quick delivery of replacement parts.

Benefit from Weidmüller services and market experience

Time-saving data provision

Time-saving data provision

CAD 3D models in various formats and CAE data are available for download in our product catalogue .

Electronic product data for our distribution partners

Electronic product data for our distribution partners

Electronic catalogue in BMECat format and other formats. Fast access to article data thanks to proven standards.

Industry experience

Industry experience

We speak the language of our customers. With expertise and passion for the various industries.

To our industry overview

The perfect addition

Downloads

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields