Light, resistant and reliable

Klippon® polyester and polycarbonate enclosures are ideal high-quality solutions for electrical connectivity applications. They are suitable wherever high protection classes or corrosion and shock resistance are required. The polycarbonate enclosures from the MPC and FPC ranges are ideal for enclosing electrical, electro-mechanical, and pneumatic devices, as well as circuit boards - even in situations with extreme mechanical and chemical conditions. The Klippon® POK polyester enclosures have also been designed and certified for use in harsh environment applications.

A very flexible system allows optimum adaptation to your requirements

A universal safe and secure solution

A universal safe and secure solution

The Klippon® polyester enclosures provide a high-quality solution for all electrical connectivity applications.

Customised solutions

Customised solutions

We can fully customise our Klippon® enclosures according to your requirements.

High protection class

High protection class

These enclosures are suitable wherever corrosion resistance and shock resistance are required.

Our plastic enclosures product range

Klippon® POK

Klippon® POK enclosures are made from high-quality glass-fibre reinforced polyester. They are suited for applications and environments where corrosion and impact resistance, as well as a high IP protection, are required. The range is also designed and certified for use in hazardous areas.

Klippon® POK
Your benefits
  • The enclosure lid is secured with stainless steel captive cross-head screws
  • Increased impermeability of each enclosure due to closed moulded seals guarantees IP 54 up to IP 66
  • Direct fastening of enclosure via rear side fixing holes
  • The enclosures are extremely rugged, weather resistant, and can resist impacts up to 7 joules due to their high fibreglass content
  • Especially designed for applications installed in hazardous areas

TBF Polyester enclosures

The enclosures in the TBF range are made from sturdy glass-fibre reinforced polyester. They offer a universal solution for protection of components such as controllers, measuring instruments, valves and other devices. The TBF enclosures are available with either transparent or grey lids.

TBF Polyester enclosures
Your benefits
  • The lids of the TBF plastic enclosure series are attached through captive nylon screws
  • Enclosures feature holes for attaching DIN rails and mounting plates using self-tapping screws
  • The sealing material of these enclosures consists of polyurethane in an o-ring format
  • The fibre-glass reinforced polyester is designed for high surrounding temperatures
  • Direct fastening of enclosure via rear side holes

FPC and MPC

The polycarbonate enclosures from the MPC and FPC ranges are ideal for enclosing electrical, electro-mechanical and pneumatic devices as well as circuit boards. The enclosures are used in situations with extreme mechanical and chemical conditions.

FPC and MPC
Your benefits
  • Unauthorised opening can be prevented as lid and the lid screws have been fitted with sealed holes
  • The seamless seal of foamed polyurethane uniformly fits to the lid and guarantees high impermeability of each enclosure
  • The enclosures feature holes for attaching DIN rails and mounting plates using self-tapping screws
  • Flexible mounting, directly wallmounting or mounting lugs as accessories offer a flexible attachment
  • Available with either transparent or grey lids - transparent lid module supports a fast surveillance of the components inside the enclosure

Reliable protection

Reliable protection

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

Our experts ensure the high quality and functionality of our products. Right from the start, we check which enclosures, materials, and systems are suitable for the requirements of our customers.

Perfect complementation

Benefit from Weidmüller services and market experience

4-day Fast Delivery Service

4-day Fast Delivery Service

With our Fast Delivery Service, we offer quotations within minutes, flexible made-to-order production and reliable delivery times for individual assemblies.

Industry experience

Industry experience

We speak the language of our customers. With expertise and passion for various industries.

To our industry overview

Downloads

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields