For process automation applications

Whether for a burner control system, secure emergency shut down or, for example, for pump controllers – our safety relay guarantees safe conditions and convince with superior and significant features. Their integration into distributed control systems (DCSs) is even better, with an input filter which makes the SIL circuit immune to the test impulse which is typically used by a DCS. You will also benefit from simple maintenance: the fuses are accessible from the outside and can easily be changed. You can see the status of the safety and the monitoring devices clearly with status LED on the device. All devices are accredited though certification by the internationally recognised TÜV-NORD group – for secure process applications around the globe.

Our product range

Proven safety

Our TUV-certified SAFESERIES safety relays enable you to meet the requirements of EN 61508 to SIL3.

Proven safety
Your advantages
  • TUV certified and with “Approved Safety Function”
  • Versions for energized and de-energized to safe applications
  • Removable cable connectors
  • Clear marking with Weidmüller markers

SIL3 relay with line & load monitoring

Safety-related activation of plant components

SIL3 safety relays for process industry

SIL3 relay with line & load monitoring
  • Wire break detection and load monitoring
  • Designed for “energized to safe” functions
  • Approval for Ex-areas
  • Certified according to EN 61508:2010

SIL3 relay De-energized to Safe

This safety relay is used in areas of process automation that require a functionally safe switch-off. The module meets the requirements for SIL3 according to EN 61508.

SIL3 relay De-energized to Safe
Your advantages
  • Variants with and without monitoring circuit
  • TUV certified and with “Approved Safety Function”
  • cULus certified
  • Multi-voltage input (24 - 230 V UC) in the monitoring circuit
  • Available with G3 paint according to EN 60068-2-60
  • Externally accessible fuse

SIL3 relay De-energized to Safe - for Schneider Electric Triconex® System

Specially developed for Triconex® systems, this relay and can be used in areas of process automation that require a functionally reliable shutdown. The requirements according to EN 61508 (SIL3) are fulfilled.

SIL3 relay De-energized to Safe - for Schneider Electric Triconex® System
Your advantages
  • TUV certified and with “Approved Safety Function”
  • cULus certified
  • Compatible with Triconex® output modules Tricon™, Trident™, and Tri-GP™
  • Externally accessible fuse

SIL3 relay De-energized/Energized to Safe

For areas of process automation that require a functionally safe switch-off or switch-on. The module complies with SIL3 and meets the requirements of EN 61508.

SIL3 relay De-energized/Energized to Safe
Your advantages
  • TUV certified and with “Approved Safety Function”
  • Designed for “energized” and “de-energized to safe” functions
  • All-pole switch-off possible
  • Test inputs for testing the relay contacts
  • Externally accessible fuse

SIL3 relay Emergency-Stop/Fire & Gas

Especially for areas of process automation in which the functionally safe shutdown of the fuel supply to combustion plants is necessary. The relay complies with SIL3 and meets the requirements of EN ISO 13849-1 (PLe).

SIL3 relay Emergency-Stop/Fire & Gas
Your advantages
  • TUV certified and with “Approved Safety Function”
  • Forcibly guided contacts according to EN 50205 Type B
  • 2-channel design suitable for protection of human and machine
  • Can be used for electrical equipment of combustion plants according to EN 50156

Downloads

* Required fields