Industrial relay modules made in Europe

The CUBESERIES relay modules from Europe reliably switch small loads, decouple system parts and multiply signals in mechanical engineering as well as in process and energy technology. They impress with their durability and robust design. The relay sockets with PUSH IN and various cross-connections enable simple wiring, optimised for use in industrial automation.

The benefits at a glance

Relay modules from 15.6 mm width

Relay modules from 15.6 mm width

CUBESERIES offers relay modules from 15.6 mm width with the contact versions 1 changeover contact (16 A) and 2 changeover contacts (8 A), as well as from 27 mm width with 2 changeover contacts (12 A) and 4 changeover contacts (7 A).

Fast wiring with PUSH IN

Fast wiring with PUSH IN

The wiring time is significantly reduced by the PUSH IN connection sockets. In addition, the pusher prevents incorrect operation of the connection.

International approvals

International approvals

The internationally required cURus and CSA approvals enable use in systems for the American and Canadian markets.

Easy to use with screwdrivers

Both clamping points can be opened in parallel. The PUSH IN connection enables the use of industry-proven screwdrivers from 0.6 x 3.5 mm to 1.0 x 5.5 mm. This means that maintenance work can be carried out quickly and efficiently.

Easily accessible test taps

The PUSH IN sockets have an additional test tap, which makes maintenance much easier, since the pushers of the PUSH IN connections mean that there are no metal surfaces available for contacting measuring tips.

Diverse cross-connections

The PUSH IN sockets of the CUBESERIES impress with their wide range of cross-connection options. The cross-connectors for the input side of the relay can simply be plugged in for the A1/A2 connections without covering the conductor connection.

Switch to secure selection – with Klippon® Relay

The comprehensive relay portfolio with the perfect support

We offer you comprehensive support in choosing the right product, support you in selecting accessories, and provide tips for installation and maintenance. This saves time and gives you the security of getting the perfect product for each specific application.

Universal applicability

Wide range of applications thanks to different versions and a large selection of accessories.

  • Voltages from 12 - 110 V DC and 24 - 230 V AC
  • 1, 2 and 4 changeover contact
  • Variants with built-in LED or test button
  • PUSH IN and screw connections for quick installation
  • Wide range of accessories such as cross-connections, LED and protection modules
  • Lockable test keys
  • Bracket with marker holder

Product range

CRI

The CUBESERIES CRI industrial miniature relays with a space-saving width of 16 mm for reliable switching of small industrial loads and quick and safe installation.

CRI
Features
  • 1 CO contact (16 A) and 2 CO contacts (8 A)
  • Variants with test button (high design) and without test button (low design)
  • Test button with colour coding of the voltage (AC: orange, DC: blue)
  • Matching accessories such as cross-connections, LED and protection modules
  • LED modules with red and green status LED
  • Relay socket available with PUSH IN or screw connection

CRM

The compact design of the CUBESERIES CRM industrial miniature relays with a width of 27 mm is suitable for reliable contact multiplication with fast and safe installation.

CRM
Features
  • 2 CO contact (12 A) and 4 CO contacts (7 A)
  • Variants with and without test button
  • Test button with colour coding of the voltage (AC: orange, DC: blue)
  • Matching accessories such as cross-connections, LED and protection modules
  • LED modules with red and green status LED
  • Relay socket available with PUSH IN or screw connection

Downloads

* Required fields