Industrial plants and building infrastructures are becoming increasingly complex. This makes them more sensitive to surge damage. In addition, digitalisation is increasing the number of connections and data streams that must not be interrupted. Reliable lightning and surge protection ensures system availability, protects against data loss, and increases added value.

Weidmüller has had standard-compliant lightning and surge protection products in its range for many years and develops customised surge protection solutions with maximum reliability. The proven surge protection devices of the VARITECTOR series are available for power systems, I&C components, and data interfaces.

Your benefits with VARITECTOR

Safety

Safety

VARITECTOR surge protection devices reliably prevent lightning and surge damage. They comply with international standards and offer maximum investment protection. 

Efficiency

Efficiency

VARITECTOR surge protection devices are space-saving and easy to install. They meet all requirements for risk minimisation, increased efficiency, and future-proofing. 

Usability

Usability

VARITECTOR surge protection devices allow fuseless operation up to 315 A, have a prewarning indicator and optionally a remote signalling contact for easy function monitoring.

Product innovations

Product range

Lightning and surge protection for energy systems

Protects investments. Cares about your expansion.

With our VARITECTOR series we offer you surge protection devices for power distribution systems, electronic devices, and the entire measurement, control, and regulation technology. In addition, there are special protection elements for signal circuits, data interfaces, or telephone systems. The portfolio is supplemented with powerful lightning and surge protection solutions for PV and wind energy systems, transport infrastructure, and the process industry.

Lightning and surge protection for energy systems
Your advantages
  • The arresters are tested according to product standard IEC/EN 61643-11 and UL 1449
  • The arresters can be installed in systems according to IEC/EN 61643-12, IEC 62305-4
  • Fuseless operation up to 315 A backup fuse
  • An integrated locking clip secures the pluggable arrester
  • Visual display now also in yellow as early warning signal

Lightning and surge protection for photovoltaic systems

Protects your energy production. Secures your supply.

Photovoltaic energy generation is one of the fastest-growing green energy sources. Hundreds of MW of rooftop systems and utility-scale PV parks are installed every year. VARITECTOR PV surge protection helps to extend the service life of photovoltaic systems, minimize financial risks and ensure the long-term profitability of a photovoltaic system. This is crucial for reliable energy production.

Lightning and surge protection for photovoltaic systems
Your advantages
  • The arresters can be installed in systems in accordance with EN 51643-32
  • Complete product portfolio for 600 V, 1,000 V and 1,500 V systems
  • Plug-in arresters for tool-free, quick and efficient replacement
  • The VPU PV series offers effective protection in residential, commercial and utility areas
  • Safe operation of PV systems even in regions up to 4,000 meters above sea level

Lightning and surge protection for instrumentation and control (I&C)

Protects processes. Secures your effectivity. ​

The VARITECTOR SPC series was specially developed for I&C applications and can reliably prevent overvoltage-related failures – e.g. in wind turbines. It has a two-part pluggable design. The VARITECTOR SSC series in terminal block design is available as a variant with tension clamp or screw connection technology. Both product series comply with IEC/EN 61643-21 and -22 and are suitable for industrial and process automation as well as for applications in building automation.

Lightning and surge protection for instrumentation and control (I&C)
Your advantages
  • The VARITECTOR Series VSPC and VSSC are tested according to product standard IEC/EN 61643-21
  • The VARITECTOR Series VSPC and VSSC can be installed in systems according to IEC/EN 61643-22
  • The VARITECTOR series VSPC and VSSC can be used in applications according to classes C1, C2, C3, and D1
  • A visual and electrical signaling function is available as an option

Lightning and surge protection for data interfaces

Protects know-how. Cares about your data.

VARITECTOR surge protection solutions effectively protect network components in low-voltage systems from frequently occurring transients, overvoltages, and voltage spikes. In this way, many errors in data transmission between controllers, computers, converters or sensors/actuators can be avoided just as effectively as data loss on storage media.

Lightning and surge protection for data interfaces
Your advantages
  • Protects your standard signals such as RS 485 and RS 232
  • Ethernet CAT.6 Protection with PoE+ function

Product wizard for lightning and surge protection

Protects infrastructures. Secures your power supply.

To avoid failures due to overvoltage damage, you need reliable protection. The broad portfolio of VARITECTOR surge protection devices protects power, signal, and data transmission in all infrastructure systems - from power supply systems, signal boxes, and lock systems to digital control lines. The compact modules increase efficiency and reduce the effort required for maintenance, troubleshooting, and recertification. This alone pays for the investment after less than a year.

With our product wizard you can select the specifications of your desired lightning and surge protection products, and you will be shown an overview of all matching Weidmüller products.

Videos

VARITECTOR surge protection @GFR

VARITECTOR surge protection @GFR

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

Protection against lightning and surges is an existential and normative requirement for the construction of new buildings, plants and energy systems. This is also a matter of course for GFR.

VARITECTOR PU AC S – The new benchmark in surge protection

VARITECTOR PU AC S – The new benchmark in surge protection

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

Get to know our VARITECTOR PU S-Line - safe, efficient and extremely space-saving! You will learn more about our innovative phase HAD-technology.​

TECH TALK | VARITECTOR surge protection: What is surge protection?

TECH TALK | VARITECTOR surge protection: What is surge protection?

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

In this video you will learn what surge protection is, what types of surges exist and what they can cause.

TECH TALK | VARITECTOR surge protection: How does surge protection work?

TECH TALK | VARITECTOR surge protection: How does surge protection work?

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

In this video you will learn more about the components of surge protection devices and how they works.

TECH TALK | VARITECTOR surge protection: How do I choose the right surge protection?

TECH TALK | VARITECTOR surge protection: How do I choose the right surge protection?

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

In this video you will learn how to select the right lightning and surge protection device for your installation and about the different installation locations and arrester types.

FAQ

Frequently asked questions about lightning and surge protection

Downloads

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields