Electronics

Electronics lie at the heart of your automation technology. We give you solutions with intelligence.

Electronics

Product range Electronics

Electronics

Innovations Relay modules & solid-state relays

Highlight

CUBESERIES industrial relay modules made in Europe

PUSH IN and screw connections for quick installation

The CUBESERIES relay modules from Europe reliably switch small loads, decouple system parts and multiply signals in mechanical engineering as well as in process and energy technology. They impress with their durability and robust design. The relay sockets with PUSH IN and various cross-connections enable simple wiring, optimised for use in industrial automation.

TERMSERIES-compact - universal relay

Relay modules with maximum vibration resistance

The new, ultra-compact complete modules round out the TERMSERIES family. Their relays are integral, which makes them particularly vibration-proof. Thanks to their reliability, even in enviroments with strong vibrations, they make machines and systems available without restriction. Due to the slim and, above all, flat design, they can be installed anywhere.

Isolating amplifier and measuring transducer

Serial interface converter ACT20P-RS232-RS485/422

Creates connections between RS232 interfaces and RS485/RS422 networks

The new interface converter is used in industrial communication networks. The equipment connects an RS232 interface to an RS485/RS422 network. Integrated signal amplification in combination with 2 kV electrical isolation ensures a secure connection even at high transmission speeds. Various modes of operation and switchable internal terminating resistors allow flexible use in different applications.

Innovations Power Supplies

PROeco 2nd Generation – Reliable and optimised power supplies

Maximise the availability of the automation systems

The new PROeco 2nd generation power supplies maximise the availability of automation applications. The twelve-part series offers standard functions: with high performance, efficiency and suitability for many systems. The three-colour LED makes service activities and the integration of PROeco devices particularly easy. The series is compatible with DC UPS, electronic load monitoring and diode modules and is suitable for setting up power management systems. The compact design suits space-contrained applications, such as flat control cabinets in the field.

New power supply PRO CP 20W for smart meter applicaitons

small, compact & reliable

The new PRO CP 20 W power supply unit was developed for use in buildings applications. It supplies devices that are connected to the smart meter with voltage in the 12 V or 24 V ranges. These include e.g. routers and LMN-distributors The ratinf protection IP 30 and EN 60335 approval guarantee safe use without unauthorised persons coming into contact with the device. Thanks to the particularly small size of 30 millimetres, the power supply is completely hidden in the space for additional applications(RFZ).

Innovations Lightning and surge protection

Highlight

VPU AC BS60 – Surge protection for 60 mm busbar systems

The surge protection enables quick and easy installation

The VARITECTOR PU AC BS60 reliably protects electronic components and devices in larger distribution cabinets. It is snapped onto 60 mm busbar systems tool-free and offers tested lightning and surge protection in accordance with IEC/EN 61643-11. Variants with integrated fuse or without leakage current offer maximum flexibility.

VARITECTOR PU PV Monobloc series – Surge protection for PV systems

Type II arrester for operating voltages of 600 V, 1,000 V and 1,500 V

The VARITECTOR PU PV series protects PV systems against surges and is certified in accordance with IEC/EN 61643-31. The high-performance PV arresters prevent high repair costs and loss of revenue.