The terminal blocks are delivered with pre-loaded springs. The switching status of the pre-loaded contact point is signalled by the position of the pusher.
The stripped conductor can be inserted easily and safely into the contact point without further preparation.
The conductor contacts in the contact point with a clearly audible click. The triggered contact point is also signalled visually by an increase in the pusher height.
By pressing the pusher until the “second click”, the wire can be easily released and the connection point is ready for the new wiring.
The innovative SNAP IN connection technology enables safe wiring in record time. With SNAP IN, even flexible conductors without wire end ferrules can be connected intuitively and without tools, even in fully automated wiring processes. As a pioneer in the field of panel building, we've been shaping the market for years. With the new SNAP IN connection technology, we can take your wiring processes to a whole new level. However, our other connection technologies are just as convincing. Take a look for yourself and find the perfect technology for your plans.
The innovative SNAP IN technology revolutionises panel building. The direct connection of flexible conductors without wire end ferrules is an enhancement of the PUSH IN connection technology, and reduces the time required to prepare conductors and to complete wiring.
The innovative PUSH IN connection technology reduces the amount of time you spend on wiring to a minimum. The direct plug-in technology guarantees high conductor pull-out forces and simple handling for all conductor types.
Tension clamp technology is a universal contact system for all common conductor connection types. Its fantastic level of flexibility makes the tension clamp a profitable connection option.
The patented Weidmüller clamping yoke system sets standards. Its easy handling makes clamping yoke technology a universal screwed connection solution for all conductor types.
The terminal blocks are delivered with pre-loaded springs. The switching status of the pre-loaded contact point is signalled by the position of the pusher.
The stripped conductor can be inserted easily and safely into the contact point without further preparation.
The conductor is contacted in the clamping point with a clear click. The triggered contact point is also signalled visually by an increase in the pusher height.
By pressing the pusher until the “second click”, the wire can be easily released and the connection point is ready for the new wiring.
With the innovative SNAP IN technology, neither conductor preparation nor tools are required.
SNAP IN ensures top safety, since the conductor is contacted only once correctly inserted into the contact point.
Our SNAP IN technology uses optical and acoustic status indicators to signal secure contacts.
With automated production processes, errors can be avoided, workflows accelerated and costs reduced. This works best with solutions based on each other and thought out down to the last detail. The contours of the new SNAP IN S-Series terminal blocks have been designed to be easily gripped and mounted by industrial robots. This means that there are already no obstacles to automated assembly.
Marking terminal blocks is usually a time-consuming process with a high risk of error. For this reason, the design of the SNAP IN terminal blocs in the S-Series has been optimised for fully automatic laser marking, bringing a time saving of up to 90%. In combination with the Weidmüller Configurator (WMC), the Klippon® Automated RailLaser achieves the highest possible marking quality and lowest possible error rate.
Full order books and a growing lack of skilled workers are driving digitalisation and automation in control cabinet production. That is why Klippon® Connect SNAP IN terminal blocks are already prepared for tomorrow's automation processes. The simple and safe handling of SNAP IN technology facilitates the use of automated wiring processes and prevents incorrect wiring. Thanks to the launch of the "Smart Cabinet Building" initiative, Weidmüller, Komax, Zuken and Armbruster Engineering are able to provide manual, assisted and fully automated solutions as well as extensive services for panel building.
Discover our impressive product portfolio of terminal blocks with innovative SNAP IN connection technology in the connection range from 0.5 to 16 mm²! Our selection includes not only feed-through terminal blocks, double deck terminal blocks and multi-level terminal blocks, but also the corresponding protective earth (ground)terminal blocks, which offer maximum safety and reliability. For your signal wiring, our product range includes fuse terminals with a rated cross-section of 4 mm² and disconnect terminals with 2, 3 and 4 connections in the cross-section ranges 2.5 mm² and 4 mm². Experience the next generation of connection technology - fast, simple and safe.
This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.
In our #TechTalks_WM video series, we focus on our customers' challenges by analysing the causes of these challenges and briefly presenting the Weidmüller solution.
This video tells you about the fast handling of the innovative SNAP IN technology. We'll show you how acoustic, haptic and optical feedback means that you can fully depend on the connection between the conductor and snap-in terminal being secure. Our experts will explain what you need to know about our smart SNAP IN technology and how we're revolutionising panel building.
This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.
)
This short video (2:16 min.) tells you about the fast handling of the innovative SNAP IN technology.
This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.
)
This short video (2:16 min.) tells you about the simple handling of the innovative SNAP IN technology.
This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.
)
This short video (2:46 min.) tells you more about the safe and innovative SNAP IN technology.
We're the experts when it comes to panel building. How can we so easily make such a claim? As well as having survived successfully on the market for decades, we've regularly shaped the market as a trendsetter and pioneer, and we continue to do so. In 1948, we revolutionised electrical installation with the world's first plastic terminal block. Today, our innovative SNAP IN technology ensures easy, safe and lasting connections that you can depend on. Find out about milestones when Weidmüller has shaped and driven the industry.
We really value being able to offer you convincing complete solutions. Doing so allows us to ensure the success and safety of your products. For our terminal blocks with innovative SNAP IN technology, too, we offer perfect complements to ensure top efficiency in your company processes. See for yourself by taking a look at our OMNIMATE® 4.0 Series product range, for example. In this range, diverse connectors in combination with SNAP IN technology ensure optimum connection possibilities. Or combine intelligent SNAP IN technology with heavy-duty RockStar® connectors for the reliable and safe transmission of signals, energy and data in industrial applications.
We offer support wherever we can. We make all the information you need about our innovative SNAP IN technology and compatible products available for download here. For example, take a look at the catalogue for our Klippon® Connect terminal blocks and find exactly the right terminal blocks for your plans. Or find out the most important information about our Klippon® Connect terminal blocks with SNAP IN technology in our brochure. With our technologies and products, we ensure innovative solutions.
Do you still have questions? We have the answers. As pioneers in the panel building market, we're constantly finding new solutions with impressive innovation and efficiency. Our SNAP IN technology is no exception. Our high-quality products meet all your needs and fulfil all of the requirements of today's industrial market with ease. Our competent experts will provide you with assistance and advice. Together, we'll find the perfect solutions for your plans!