Maximum contact safety

The high reliability and variety of designs of the terminal blocks with clamping yoke connections make planning easier and optimises operational safety. Thanks to their wide range of variants and great flexibility, our terminal blocks with clamping yoke technology or Stud connection are impressive in a variety of applications.

Shortcuts to the online catalogue

The benefits at a glance

Reliably connects

Reliably connects

Whatever your requirements for the control cabinet are: our screw connection system with patented clamping yoke technology ensures the ultimate in contact safety.

Comprehensive product range

Comprehensive product range

Thanks to the range of models and real flexibility, our modular terminal blocks with clamping yoke technology can be used in a wide range of different applications.

2 conductors for screw

2 conductors for screw

Two conductors of the same diameter can also be connected in a single terminal point in accordance with UL1059. And our W-series is still setting standards.

Terminal blocks with screw technology

The W-Series offers many convincing benefits and comes in four different designs

Your advantages
  • Quick installation as the products are delivered with open clamping yoke
  • Small "W-Compact" module for space saving installation in the cabinet
  • Protection against incorrect conductor entry
  • Clippable and removable from the terminal rail in either direction

Available designs

Standard

Standard design for all applications

Compact

Compact design for smaller applications

Mini

Small terminal blocks for junction boxes or enclosure wiring

Multi-pole terminal strips

For junction boxes or enclosure wiring

Stud - connection

Established, robust connection alternative for particularly harsh environments

Product news

Klippon® Connect W2C and W2T Range signal wiring and signal marshalling

Automation in the process industry requires flexible solutions for complex production processes. Your circuit diagrams are no less complex and often undergo changes shortly before the end. With our new range of DCS marshalling terminal blocks you can solve these challenges. Even a „last minute change“ is feasible for you without having to change the wiring you have already done.

Thanks to the single and double-level arrangement of the terminal blocks, combined with the provision of the four basic functions (continuity, disconnect, fuse, ground), you achieve maximum flexibility when connecting your devices wired in the field. We also offer you an alternative to connecting the shield to PE for your potential-free shielding concepts.

Simply lays the wire into the terminal block - Without bending radius

Large wire cross-sections do not have to be previously - with a great deal of force into the connection point. With the removable leaf clamp of the WDU terminal blocks, you can simply and easily lay in the pre-treated wire into the terminal.

The leaf clamp can then be replaced and screwed down. Complex bending radii and individual wires of different lengths caused by bending the wire can thus be avoided and a clean wiring achieved.

Simply lays the wire into the terminal block - Without bending radius
  • Constant force transfer through selfadjusting connection system
  • Mounting in any direction
  • Electric shock protection (finger-proof) to German standard VBG 4, also with cross-connections
  • Extremely resistant to distortion

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

Downloads

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields