Some applications demand for a pluggable, modular solution to be more flexible or to facilitate the installation. Where complete functional units have to be prefabricated or replaced, modular and flexible connection systems are required. Our pluggable terminal blocks can be quickly assembled and are completely factory tested.
The pluggable WeiCoS terminal blocks with SNAP IN technology offer an innovative solution for modular electrical connections. They enable the connection of up to four plugs on one or two levels - ideal for quickly replacing complete functional units. With SNAP IN technology, the connector units in particular can be wired easily and tool-free: Insert the prepared conductor into the pre-tensioned contact point - "click" and finished! Standardised accessories such as a coding element, a locking element or strain relief round off the overall portfolio.
Some applications demand for a pluggable, modular solution to be more flexible or to facilitate the installation. Where complete functional units have to be prefabricated or replaced, modular and flexible connection systems are required. Our pluggable terminal blocks can be quickly assembled and are completely factory tested. They provide the possibility for a connection of up to 4 plugs.
Our pluggable PUSH IN terminal blocks are used wherever modular and flexible connection solutions are required. The pluggable connection system makes it easy to replace complete functional units – plug & play. The pluggable connections impress with their quality and functionality, even under the most challenging conditions.
Among other things, their vibration resistance makes them particularly suitable for areas such as railway and marine applications. An extensive range of accessories, such as locking elements, and a wide portfolio, from signal to power distribution, make them universally usable.
All plugs can be connected safely and simply with the base terminals via the locking element
The strain relief protects the contact against mechanical stress and protects the connector against inadvertent release from the contact point.
Through the use of coding pins, individual coding options ensure trouble-free plug-in connection
The cover of the plug contact provides protection against external influences such as contamination by dust. The touch-safe terminal block also remains touch-safe it the plug is absent
Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.