Connectivity

Well conceived connections increase your efficiency. Our products create added value in planning, installation and operation.

Connectivity

Product range Connectivity

Connectivity

Innovations Terminal blocks

Highlight

SNAP INto the future - terminal blocks from 0.5 to 16 mm²

Fast, simple, safe, ready-to-robot: SNAP IN connection technology

SNAP IN increases productivity and safety in control cabinet building, increases speed and is ready for automated wiring. The portfolio with SNAP IN technology covers a wide range of functions and applications for panel building in the cross-section ranges from 0.5–16 mm². This includes feed-through and PE terminal blocks, as well as disconnect and fuse terminal blocks.

Highlight

S2T and S3T SNAP IN multi-tier terminal blocks

Save space with compact solutions multi-tier terminal blocks

With four to eight connection options on two to three levels, the mulit level terminals offer maximum wiring density. The innovative, tool-free SNAP IN connection technology significantly reduces wiring time and ensures maximum wiring reliability thanks to automatically closing contact points. The range includes feed-through, PE and distribution terminals with levels already connected at the factory. Cross-connection options at each level enable simple and flexible potential distribution to the neighbouring terminals and at the same time reduce the wiring effort.

Highlight

SFS and SDT functional terminal blocks with SNAP IN connection technology

Disconnecting and protecting signals on wires from 0.5-4 mm²

Sensors and actuators can be wired safely and quickly with a simple "CLICK". The compact Klippon® Connect fuse and disconnect terminal blocks are now also available with the innovative SNAP IN connection system. A special feature of the terminal blocks is the wide range of cross-connection options, which are located in front of and behind the separate or security area. These offer maximum flexibility to easily and reliably multiply potentials or signals - perfectly matched to the growing requirements and variety of signals in modern panel building.

Highlight

SPGTB and SPG plugable SNAP IN terminal blocks

Plug-and-Play solutions with innovative SNAP IN connection technology

The pluggable WeiCoS terminal blocks with SNAP IN technology offer an innovative solution for modular electrical connections. They enable the connection of up to four plugs on one or two levels - ideal for quickly replacing complete functional units. With SNAP IN technology, the connector units in particular can be wired easily and tool-free: Insert the prepared conductor into the pre-tensioned contact point - "click" and finished! Standardised accessories such as a coding element, a locking element or strain relief round off the overall portfolio.

Highlight

PUSH IN Terminal blocks – With side entry

Save space with compact solutions from 0.14 – 185 mm²

Our PUSH IN terminal blocks with wire side entry are ideal for use in compact and confined installation spaces. Whether control cabinet or distribution box, the time and space-saving lateral PUSH IN connection system increases productivity in distribution cabinet building. The complete portfolio offers connection solutions from 0.14 to 185 mm². With feed-through, double-level, fuse and disconnect terminal blocks, all common applications in the control cabinet can be solved in a space and time-saving manner.

Highlight

End bracket made from 100% recycled plastic

More sustainability, same functionality

Our Klippon® Connect end brackets are now also available in 100 % recycled material. End brackets are an essential component in all types of cabinets. Whether in combination with terminal blocks or other components – Klippon® Connect end brackets guarantee a secure fit of the components on the DIN rail. With the new end brackets made from recycled plastic, we are making an important contribution to the circular economy and greater sustainability. Of course, the functionality is in no way inferior to normal end brackets.

Highlight

Klippon® RailSnapper – For direct mounting of DIN rails

Use the entire length of the DIN rail

The Klippon® RailSnapper enables the DIN rail to be attached directly to the mounting plate. It prevents inconvenient cutouts for fixing screws and unused space on the DIN rail. The low installation height of the mounting clip allows you to mount with already snapped-on components. The Klippon® RailSnapper optimizes processes and creates valuable space in the cabinet.

Innovations Plug-in connectors

WM4 C UL – Photovoltaic connector with UL approval

Ready for the US market

Our new WM4 C UL photovoltaic connectors are used in all types of solar systems. Here they ensure that the individual components of a photovoltiac application are simply and reliably connected. The modern crimp connection makes it possible to create particularly robust, secure and, above all, durable connections. The special feature: Our WM4 C UL PV connectors are approved to the latest UL standard and are therefore ready for the US market.

Innovations PCB connectors and PCB terminals

Highlight

OMNIMATE® SL-SMT 7.62HP - THR male header with 7.62 pitch​

Reflowable pin header for efficient assembly

The SL-SMT 7.62HP male header supports drive controls, controllers and current and power supplies in power electronics. With a pitch of 7.62 mm, it enables secure and reliable connections and power data up to 600 V UL. The high temperature-resistant insulating material enables reflow soldering and automated assembly and makes the male header an efficient interface for the transmission of currents and voltages in power electronics.​

Highlight

OMNIMATE® Single Pair Ethernet PCB Terminals

Easy and efficient two-wire SPE solutions for the PCB

In Industrial IoT and Industry 4.0, the new OMNIMATE® components transmit data using SPE via PCB terminals. SPE technology enables data and voltage to be transmitted via a copper wire pair, with a range of up to 1000 metres. This allows users to reliably connect field devices to the system. The system data is available in real time. The OMNIMATE® components come with various connections; whether screw connections, PUSH IN or SNAP IN.

OMNIMATE® HDMI PCB sockets

Transmit video, audio and data simultaneously with up to 100 Mbit/s

Our OMNIMATE® HDMI connectors are used in industrial control systems, industrial panel PCs, surveillance cameras and touchscreens. They reliably transmit various formats such as video data, audio data and Ethernet. The HDMI jack is soldered directly to the circuit board. Transmission takes place via pins. This allows our OMNIMATE® HDMI connectors to transmit audio, video and Ethernet simultaneously at up to 100 Mbit/s.

OMNIMATE® FireWire components

Reliably transmit encoder data via FireWire

The OMNIMATE® FireWire components transmit data for drive controls and controllers as well as motor starters. The FireWire components send encoder data to a control system to monitor and control the position of a motor. They transmit data reliably and secure the connection via the circuit board in the device. Thanks to the standardised interface, OMNIMATE® FireWire components are ready for use in many systems.

Innovations Distribution boxes

M12 push-pull distributors for efficient connection solutions

Quick and safe connection according IEC 61076-2-010

The M12 push-pull distributor simplifies applications in machine construction, automation and intralogistics by bundling the wiring of sensors and actuators in an IP67 environment. It combines signals and power supply via M12 sockets and drives them via an M23 collective output. Thanks to innovative quick-connect contours for M12 sockets and the M23 collective outlet, it enables fast and secure connections.​

FieldPower® DCM – Decentralised automation solution for DCmicrogrids

Efficient distribution boxes for the DC infrastructure

Our FieldPower® DCM distribution boxes handle power distribution in DC infrastructures and motor supply in DC microgrids. They make it possible to safely connect drives in a DC infrastructure at any time. Electric drives with 650 V DC can thus be supplied without difficulties. Thanks to their modular system, our new distribution boxes are also quick and easy to install.

Innovations Enclosure systems and components

Klippon® K Aluminium enclosures – Equipped with HV Terminals

Safe and reliable power distribution in trains

This equipped Klippon® K enclosures are used in rail vehicles. Here they reliably distribute energy throughout the train. They protect the power distribution with safe and powerful HV terminals and robust Klippon® K aluminium enclosures. The enclosures offer a flexible solution that fulfils the requirements in the railway sector. For example, vibration resistance and fire protection.