Reliable protection and easy handling

Our sensor actuator boxes are equipped with metal threaded rings as standard. This ensures a particularly secure screw connection. The portfolio includes M8 and M12 distribution boxes in plastic and metal. We also develop customised variants according to your individual specifications.

Clever design for easy handling

Clever design for easy handling

Our smart features such as the hood design of the Sensor actuator boxes with integrated self-assembled connector set new standards.

High-quality materials

High-quality materials

Fully encapsulated sensor actuator boxes made of high-quality materials, manufactured using state-of-the-art production processes for maximum reliability and durability.

Certified for worldwide use

Certified for worldwide use

As a premium manufacturer we guarantee the certification of our sensor actuator boxes according to worldwide standards and norms.

Product range of our sensor actuator boxes

M12 push-pull distributors for efficient connection solutions Product innovation

Quick and safe connection according IEC 61076-2-010

The M12 push-pull distributor simplifies applications in machine construction, automation and intralogistics by bundling the wiring of sensors and actuators in an IP67 environment. It combines signals and power supply via M12 sockets and drives them via an M23 collective output. Thanks to innovative quick-connect contours for M12 sockets and the M23 collective outlet, it enables fast and secure connections.​

M12 push-pull distributors for efficient connection solutions
  • The standardised push-pull mechanism in accordance with IEC 61076-2-010 enables sensors and actuators to be connected quickly and securely. Alternatively, the M12 sockets can also be connected via the standard screw connection.
  • The standardised M23 connector in accordance with IEC 61076-2-117 simplifies the connection of the collective outlet with its quick connection mechanism, ensuring safe and time-saving installation. The M23 screw connection is possible.
  • All products coply with the RoHS directive and are intended for future projects – without subsequent product adaptions.

M12 EX – Distribution boxes with ATEX and IECEx approval

Standardised wiring of sensors in explosion-protected areas

Our new M12 EX distribution boxes are ATEX- and IECEx-approved. They are used in explosion-protected areas for the transmission of intrinsically safe circuits up to and including Zone 1. The integrated PUSH IN connection enables particularly fast, secure and efficient cabling in the field. Different wiring variants transmit up to eight different intrinsically safe circuits.

M12 EX – Distribution boxes with ATEX and IECEx approval
  • Standardized, approved cabling in explosion-protected areas
  • Compact design with ATEX and IECEx approval
  • PUSH IN connection for fast and secure contacting
  • Three different wiring variants for every application
  • Versions with plastic or zinc diecast hood

Sensor actuator boxes M12

Used wherever excellent handling is to be combined with rational plug-and-play operation. The sensor actuator family with its hood version with metal threaded rings offers sufficient safety.

Sensor actuator boxes M12
  • Compact terminal block
  • Extremely small M12 line distribution boxes
  • IDC connection for direct connection of the sensor cables

Sensor actuator boxes M8

Best solution to collect fast and compact information outside the cabinet. In addition, we offer the patented modules with inclined M8 outlets, which ensures the best possible accessibility.

Sensor actuator boxes M8
  • Optimal handling
  • Very small dimensions with the line version
  • Patented distributor with side outlets

Sensor actuator logic distribution boxes

Four signals at a time are combined either via an AND or an OR circuit. A four-pin M12 connector transmits the data. Only one input for a maximum of four sensors is required on the PLC.

Sensor actuator logic distribution boxes
  • Available with AND circuit or with an AND and an OR circuit
  • Particularly space-saving design
  • Available in two sizes: with either four-way or eight-way M8 distributon boxes

Assembly tools

EX-i distribution boxes

EX-i distribution boxes
  • Easy to install and can be used directly in the EX-i zone 1 areas
  • Only the usual barrier has to be installed in advance
  • Available in all conceivable forms and configurations

Bolting tool Screwty® for M8, M12 and M23

Bolting tool Screwty® for M8, M12 and M23
  • Universal tool for tightening on all common sensor and actuator cables
  • Simply turn the tool to tighten or release the plug in connector
  • An adjustable torque fitting is available, for extra reliability

Perfect complements for sensor actuator boxes

Downloads on the topic sensor actuator boxes

We provide you with information on our sensor actuator boxes for download. Download our product catalogue for sensor-actuator cabling and circular connectors or our portfolio overview for FieldPower® distribution boxes for power transmission to find exactly the distribution box you need.

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields