PV connectors: Reliable connections for your photovoltaic system

Our PV connectors offer the perfect solution for a secure and long-lasting connection of your photovoltaic system. Whether a classic PV connector such as the WM4 C with proven crimp connection or the innovative photovoltaic connector PV-Stick with SNAP IN technology - we offer a selection that is specially tailored to the needs of modern photovoltaic systems. The new, field-attachable AC PV connectors also offer a plug-and-play solution for easy connection of the inverter to the AC-grid. Our PV connectors are characterised by high quality, easy handling and quick installation. With these photovoltaic connectors, you minimise the risk of system failures and benefit from a stable power supply and lower costs in the long term. With every PV connector, you can rely on proven quality and an experienced partner for your photovoltaic system.

Rapid, standardised connection

Rapid, standardised connection

The Type 4 connector face makes our PV connectors compatible with each other and quickly to install.

Comfortable and safe handling

Comfortable and safe handling

Ergonomic design and compatible tools make the connectors easy to use and handle, even for long periods.

Standards-conformant quality

Standards-conformant quality

Our connectors are certified by TÜV and comply with IEC and DIN EN norms.

PV connector product range

Field-wireable AC connectors for PV inverters with Plug & Play

With our new AC PV connectors, PV inverters can be safely and reliably connected to the AC grid. The three-phase connector solution has been optimised for cable cross-sections of up to 16 mm², which significantly reduces energy losses Due to the robust design and the choice of UV-resistant materials, the AC PV connector can also be used under adverse environmental conditions such as vibrations and strong sunlight.

Field-wireable AC connectors for PV inverters with Plug & Play
  • Fast and efficient installation
  • High performance with a small footprint
  • Simple and convenient handling in the field

Photovoltaic connector PV-Stick with SNAP IN connection

No crimping tool, no lost time, no extra effort - the unique PV-Stick uses tried-and-tested SNAP IN technology. The fastest, easiest and safest way to wire up photovoltaic plants - literally in no time.

Photovoltaic connector PV-Stick with SNAP IN connection
Product advantages
  • Proven SNAP IN technology
  • No crimp contacts and tools required
  • Fast and easy installation without assembly errors
  • Designed for voltages up to 1,500 Volt
  • TÜV-tested and approved according to IEC 62852

WM4 C UL – Photovoltaic connector with UL approval Product innovation

Ready for the US market

Our new WM4 C UL photovoltaic connectors are used in all types of solar systems. Here they ensure that the individual components of a photovoltiac application are simply and reliably connected. The modern crimp connection makes it possible to create particularly robust, secure and, above all, durable connections. The special feature: Our WM4 C UL PV connectors are approved to the latest UL standard and are therefore ready for the US market.

WM4 C UL – Photovoltaic connector with UL approval
Product advantages
  • UL and CSA approval
  • One crimp contact for 4 mm² and 6 mm²
  • The connector is designed for a voltage of 1500 V DC.

Photovoltaic connector WM4 C with crimp connection

Outstanding quality and ease of handling due to modern crimp connection.
The WM4 C is suitable for automated assembly as well as for manual installation in the field.

Photovoltaic connector WM4 C with crimp connection
Product advantages
  • Available as a field or housing connector
  • Twist protection prevents assembly errors
  • Designed for voltages up to 1,500 Volt
  • TÜV-certified and approved to the latest norm IEC 62852
  • Offered with accessories and suitable, high-quality tools

Plug in. Twist. Power.

Plug in. Twist. Power.

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

The easiest way to wire up photovoltaik systems.

  • Simply insert the stripped photovoltaic conductor - you don’t need a wire end ferrule.

  • As soon as you hear a "click", the parts have safely made contact.

  • Then turn the screw cover cap a few times to tighten it. Done!

Downloads on the topic of PV connectors

Perfect complements for PV connectors

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields