PV AC combiner boxes - high quality, optimized, robust and efficient

For solar installations in the PV industry, reliability and availability are paramount. In systems with string inverters, our AC combiner boxes provide optimal short-circuit and overvoltage protection. Furthermore, each string inverter can be easily isolated from the system to do maintenance tasks.

The new PV AC Combiner boxes have been designed for PV systems with string inverters in trackers or fix tilt systems.The product portfolio is suitable for inverters from 60 kW up to 200 kW and support voltages of 400 V, 690 V or 800 V AC. The combiner boxes allow to collect from 2 up to 6 string inverters in one single cabinet. They withstand ambient temperatures from -20 up to +50°C to operate in hardest climate conditions, fulfilling the highest market standards as per IEC 61439-2 ed 3.0:2020.

Your benefits at a glance

Delivery time

Delivery time

Fast delivery time of maximum 4 weeks

5 years warranty

5 years warranty

We increase the warranty period due to the high quality of our combiner boxes

Logistic savings

Logistic savings

Global production locations (Malaysia, Spain and Brazil) allow cost- and time-optimised production and supply

Variants

Variants

Most common configurations covered with standard designs

Configuration

Configuration

Configurations easily delivered on-demand

Maintenance

Maintenance

Fast replacement of units for maintenance

Product highlights

Optimised design

By using advanced simulation 3D softwares, the product variants have been designed and tested to operate at the maximum mechanical and thermal effiency in the most compact housing size.

Very resistant to short-circuits

Designed to operate in solar power plants with high requirements of short cuircuit current.

Technical data available online with 1-click

We offer web tools to support the selection of the best model for the application. Technical data and certifications are available in the Weidmüller online catalogue.

Solutions for PV plants with string inverters

Our laboratory ensures the highest product quality

Our laboratory is accredited according to international standards. It operates independently and is recognised by institutions, registration services, and other institutions and authorities. As a member of the CTDP program, Weidmüller is regularly audited by UL, especially about test methods, quality management and documentation.

Our PV AC combiner boxes are tested according to IEC-61439-2 ed 3.0:2020 and are constructed on the basis of the test results as well as assembled for the specific application. This ensures that each of the requirements of the target application is fully met.

Perfect complementation

Downloads

Do you have any questions?

Pol Parareda

Global Product Manager

* Required fields